Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Filter Set, Colored Glass, 25.4 mm Diameter, Includes 12 Filters

Specifications

  • Size
    Ø25.4 mm
  • Material
    Schott colored glass or equivalent
  • Angle of Incidence
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Clear Aperture
    Ø20.3 mm
  • Wedge
    ≤3 arc min
  • Chamfers
    0.25-0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Related Products

Products Included in This Set

Compare Description Drawings, CAD & Specs Avail. Price
Colored Glass Absorptive UV Bandpass FiltersFSR-UG11Bandpass Filter, Colored Glass, 25.4 mm, UV Bandpass, UG11 Glass
In Stock
$91
Colored Glass Blue Absorptive Bandpass FiltersFSR-BG40Bandpass Filter, Colored Glass, 25.4 mm, Blue Bandpass, BG40 Glass
In Stock
$50
Colored Glass Absorptive Longpass FiltersFSR-GG400Longpass Filter, Colored Glass, 25.4 mm, 400 nm Cut-on, GG400 Glass
In Stock
$50
Colored Glass Absorptive Longpass FiltersFSR-GG455Longpass Filter, Colored Glass, 25.4 mm, 455 nm Cut-on, GG455 Glass$50
Colored Glass Absorptive Longpass FiltersFSR-OG515Longpass Filter, Colored Glass, 25.4 mm, 515 nm Cut-on, OG515 Glass
In Stock
$49
Colored Glass Absorptive Longpass FiltersFSR-OG550Longpass Filter, Colored Glass, 25.4 mm, 550 nm Cut-on, OG550 Glass$49
Colored Glass Absorptive Longpass FiltersFSR-RG610Longpass Filter, Colored Glass, 25.4 mm, 610 nm Cut-on, RG610 Glass$52
Colored Glass Absorptive Longpass FiltersFSR-RG715Longpass Filter, Colored Glass, 25.4 mm, 715 nm Cut-on, RG715 Glass
In Stock
$56
Colored Glass Absorptive Longpass FiltersFSR-RG780Longpass Filter, Colored Glass, 25.4 mm, 780 nm Cut-on, RG780 Glass$56
Colored Glass Absorptive Longpass FiltersFSR-RG830Longpass Filter, Colored Glass, 25.4 mm, 830 nm Cut-on, RG830 Glass$56
Colored Glass Absorptive Longpass FiltersFSR-RG850Longpass Filter, Colored Glass, 25.4 mm, 850 nm Cut-on, RG850 Glass$63

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
$28
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
$48
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
$18.50
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
In Stock
$118

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
$43