About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Light Sources
- Lasers
- Beam Viewers & Sensors
- Ultraviolet (UV) Sensor Cards

Ultraviolet (UV) Sensor Cards

Ultraviolet (UV) Sensor Cards
Easily locate and analyze light beams in the 200-400 nm wavelength range with these pocket-sized, low cost alternatives to a UV viewer.
- Wavelength coverage from 200 nm to 400 nm
- Protective plastic coating for durability and portability
- Large sensor area See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Type | Wavelength Range | Sensor Size | Damage Threshold | Minimum Detectable Power | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | F-UVC1UV Sensor Card, 200-400 nm, 2 in. Square Sensor | UNIVERSAL | UV Sensor Card | 200 - 400 nm | 50 x 50 mm | 700 mW/cm2 | 80 µW/cm2 | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-UVC1-SUV Sensor Card, 200-400 nm, 1 in. x 1.5 in. Sensor | UNIVERSAL | UV Sensor Card | 200 - 400 nm | 25.4 x 38.1 mm | 700 mW/cm2 | 80 µW/cm2 | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |