About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
UV Sensor Card, 200-400 nm, 2 in. Square Sensor


UV Sensor Card, 200-400 nm, 2 in. Square Sensor
Model: F-UVC1
Product Series Overview
Ultraviolet (UV) Sensor CardsThe F-UVC1 UV Sensor Card allows you to easily locate and analyze light beams in the 200-400 nm wavelength range with this pocket sized, low-cost Ultraviolet viewing card. A phosphor-coated sensor area that emits clearly visible light when illuminated by UV sources. This allows for the easy location of ultraviolet beams and their focal point, even in the dark, and the visualization of spatial mode patterns. 2 inch square sensor area.
Specifications
- TypeUV Sensor Card
- Wavelength Range200 - 400 nm
- Sensor Size50 x 50 mm
- Damage Threshold700 mW/cm2
- Minimum Detectable Power80 µW/cm2
- Peak Emission Wavelength650 nm / red
- Dimensions64 x 102 mm
- TypeUV Sensor Card
- Wavelength Range200 - 400 nm
- Sensor Size50 x 50 mm
- Damage Threshold700 mW/cm2
- Minimum Detectable Power80 µW/cm2
- Peak Emission Wavelength650 nm / red
- Dimensions64 x 102 mm
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-UVC1-SUV Sensor Card, 200-400 nm, 1 in. x 1.5 in. Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-UVC-HPUV Sensor Card, High Power, 190-390 nm, 23 x 23 mm Active Area (RoHS Pending) | UNIVERSAL | In Stock |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-UVC1-SUV Sensor Card, 200-400 nm, 1 in. x 1.5 in. Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






