UV Sensor Card, 200-400 nm, 1 in. x 1.5 in. Sensor

Specifications

  • Type
    UV Sensor Card
  • Wavelength Range
    200 - 400 nm
  • Sensor Size
    25.4 x 38.1 mm
  • Damage Threshold
    700 mW/cm2
  • Minimum Detectable Power
    80 µW/cm2
  • Peak Emission Wavelength
    640 nm / deep orange
  • Dimensions
    34 x 94 mm
undefined

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4-SIR Sensor Card, 700-1600 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Ultraviolet (UV) Sensor CardsF-UVC1UV Sensor Card, 200-400 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$260