IR Sensor Card, 700-1600 nm, 1 in. x 1.5 in. Sensor

Easily locate and analyze light beams in the 700-1600 nm wavelength range with this pocket sized, low-cost alternative to an IR viewer. This IR viewing card contains a phosphor-coated sensor area that emits clearly visible light when illuminated by NIR and IR sources. This allows for the easy location of infrared beams and their focal point (even in the dark) and the visualization of spatial mode patterns. 1.0 x 1.5 inch sensor encapsulated between durable clear plastic layers, allowing for easy handling and carrying in your shirt pocket.
Wavelength Coverage From 700 to 1700 nm
These viewing cards contain a phosphor-coated sensor area that emits clearly visible light when illuminated by NIR sources. This allows for the easy location of near-infrared beams and their focal point, even in the dark, and the visualization of spatial mode patterns.
Specifications
- TypeIR Sensor Card
- Wavelength Range700 - 1600 nm
- Sensor Size25.4 x 38.1 mm
- Damage Threshold700 mW/cm2
- Minimum Detectable Power3 µW/cm2
- Peak Emission Wavelength640 nm / deep orange
- Dimensions34 x 94 mm

Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-UVC1-SUV Sensor Card, 200-400 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1EOptical Post, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BKL-4Kinematic Base, Locking, 88.9 x 101.6 mm, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2IR Sensor Card, 800-1700 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC1-SIR Sensor Card, 750-1350 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC1-SIR Sensor Card, 750-1350 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC4-SIR Sensor Card, 700-1600 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












