IR Sensor Card, 750-1350 nm, 1 in. x 1.5 in. Sensor

  • Type
    IR Sensor Card
  • Wavelength Range
    750 - 1350 nm
  • Sensor Size
    25.4 x 38.1 mm
  • Damage Threshold
    700 mW/cm2
  • Minimum Detectable Power
    12 µW/cm2
  • Peak Emission Wavelength
    625 nm / orange
  • Dimensions
    34 x 94 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C