UV Sensor Card, High Power, 190-390 nm, 23 x 23 mm Active Area (RoHS Pending)

The F-UVC-HP High Power UV Sensor Card allows you to easily locate and analyze high power laser sources up to 10KW/cm2 in the ultraviolet (UV) with this High Power Sensor Card. Converts UV radiation from 190-390 nm to visible red light. Suitable for CW and pulsed lasers with a 23 x 23 mm Sensor Area. Typical applications include sensing and locating Excimer lasers, Gas lasers and ND:YAG lasers at fundamental and harmonic frequencies.
IR and UV Wavelength Coverage
These viewing cards contain a smart pigment coated sensor area that changes color when illuminated by mid-IR sources. This allows for the easy location of mid-IR beams and their focal point as well as the visualization of spatial mode patterns. Model F-IRC-HP converts IR radiation from 950-1150 nm and 1480-1650 nm to visible green, while the F-UVC-HP converts UV radiation from 190-390 nm laser to visible red light. Both the IR and UV cards are suitable for cw and pulsed lasers. The 23 x 23 mm active area is located at one end of the 25 x 100 mm anodized Aluminum card for both models. Typical applications include sensing and locating Excimer lasers, Gas lasers and tripled ND:YAG lasers.
High Power Ratings
With maximum CW power density ratings of up to >10 kW/cm2 and pulsed maximum power density ratings of up to >10 J/cm2, these sensor cards are ideal for sensing and locating excimer lasers, gas lasers, and tripled ND:YAG lasers.
Optical Charging Not Required
The cards are always ready to use with no optical charging required, making operation convenient and simple.
Specifications
- TypeUV Sensor Card
- MaterialMetal Substrate
- Wavelength Range190-390 nm
- Sensor Size23 x 23 mm
- Damage Threshold>10kW/cm2 (CW),
10J/cm2 (pulsed)
- Minimum Detectable Power<100mW/cm2 (CW),
<10mJ/cm2 (pulsed) - EmissionRed, 660 nm
- Dimensions25 x 100 mm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-UVC1-SUV Sensor Card, 200-400 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-UVC1UV Sensor Card, 200-400 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC-HPIR Sensor Card, High Power, 950-1150 & 1480-1650 nm, 23 x 23 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |