Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 4 of 4 total products
Compatibility:
Compare Description Drawings, CAD & Specs Wavelength RangeDamage ThresholdMinimum Detectable Power Avail. Price
Mid-Infrared (Mid-IR) Sensor CardsF-IRC5-H1.5 - 5.0 µm120 W/cm230 W/cm2
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$370
Mid-Infrared (Mid-IR) Sensor CardsF-IRC5-L1.5 - 5.0 µm8.0 W/cm20.2 W/cm2
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$355
Mid-Infrared (Mid-IR) Sensor CardsF-IRC6-H5.0 - 20.0 µm50 W/cm210 W/cm2
In Stock
$355
Mid-Infrared (Mid-IR) Sensor CardsF-IRC6-L5.0 - 20.0 µm8.0 W/cm20.2 W/cm2
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$355

Features

Wavelength Coverage from 1.5 µm to 20 µm

These viewing cards contain a smart pigment coated sensor area that changes color when illuminated by mid-IR sources. This allows for the easy location of mid-IR beams and their focal point as well as the visualization of spatial mode patterns.

High Sensitivity and High Damage Threshold Versions

Low power cards can detect down to 0.2 W/cm2 with one sensor area for low powers and a second sensor area for medium powers. High power cards have a damage threshold up to 120 W/cm2. The high power sensor card has a larger area and can be used conventionally by directly exposing the sensitive area to mid-IR radiation. For high power densities, the back of the sensitive area (uncolored) is exposed to the radiation and the sensitive area on the front of the card changes color.

Reliable Visualization

The sensor area offers high performance thanks to color change with high contrast. A white spot appears as a result of mid-IR radiation for all sensitive areas. The beam spot size on the sensor card depends on beam diameter and power. The higher the beam power, the larger the beam spot may appear on the senor area due to dispersion. When radiation is stopped, the initial coloring rapidly re-appears. Touching the card to a surface like an optical table helps refresh the card quickly.

Resources

Literature