MID-IR Sensor Card, 1.5 - 5.0 µm, Low Power, 2 x 1.5 in Active Area

Easily locate and analyze light beams in the Mid-Infrared (1.5 - 5.0 μm) wavelength range with this pocket sized, low-cost alternative to an Mid-Infrared Camera. This MID-IR viewing card contains a smart pigmented coated sensor area that emits clearly visible light when illuminated by MID-IR sources. This allows for the easy location of infrared beams and their focal point and the visualization of spatial mode patterns. 2 x 1.5 in (50 x 40 mm) sensor area allowing for easy handling and carrying in your shirt pocket.
High Sensitivity and High Damage Threshold Versions
Low power cards can detect down to 0.2 W/cm2 with one sensor area for low powers and a second sensor area for medium powers. High power cards have a damage threshold up to 120 W/cm2. The high power sensor card has a larger area and can be used conventionally by directly exposing the sensitive area to mid-IR radiation. For high power densities, the back of the sensitive area (uncolored) is exposed to the radiation and the sensitive area on the front of the card changes color.
Reliable Visualization
The sensor area offers high performance thanks to color change with high contrast. A white spot appears as a result of mid-IR radiation for all sensitive areas. The beam spot size on the sensor card depends on beam diameter and power. The higher the beam power, the larger the beam spot may appear on the senor area due to dispersion. When radiation is stopped, the initial coloring rapidly re-appears. Touching the card to a surface like an optical table helps refresh the card quickly.
Specifications
- TypeMid-IR Sensor Card
- Wavelength Range1.5 - 5.0 µm
- Sensor Size50 x 40 mm
- Damage Threshold8.0 W/cm2
- Minimum Detectable Power0.2 W/cm2
- Dimensions54 x 86 mm
Resources & Downloads
Literature
Mid-Infrared Sensor Cards - Datasheet(421.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC5-HMID-IR Sensor Card, 1.5 - 5.0 µm, High Power, 2 x 1.5 in Active Area | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC6-LMID-IR Sensor Card, 5.0 - 20.0 µm, Low Power, 2 x 1.5 in Active Area | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2IR Sensor Card, 800-1700 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC1-SIR Sensor Card, 750-1350 nm, 1 in. x 1.5 in. Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2IR Sensor Card, 800-1700 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC6-LMID-IR Sensor Card, 5.0 - 20.0 µm, Low Power, 2 x 1.5 in Active Area | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC5-HMID-IR Sensor Card, 1.5 - 5.0 µm, High Power, 2 x 1.5 in Active Area | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC6-HMID-IR Sensor Card, 5.0 - 20.0 µm, High Power, 2 x 1.5 in Active Area | In Stock |











