The UV Beam Viewer is ideal for the visualization beam properties at excimer wavelengths.
- Glows green when exposed to UV radiation
- Optical post mounting
- Ideal for Excimer wavelengths See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UVU-2AUV Beam Viewer, 66 mm Diameter, 48.3 mm Clear Aperture, 193-355 nm | In Stock |
Test Data
UV Beam Viewer sample material tested at 355 nm with 10mW power. 355 nm light can be generated by Explorer® One™ Q-Switched Laser.
UV Beam Viewer sample material tested at 266 nm with 1mW power. 266 nm light can be generated by 532 nm Excelsior® Compact CW Laser with WaveTrain® 2 Frequency Doubler.
Specifications
- TypeUV Beam Viewer
- Wavelength Range193 - 355 nm
- Sensor SizeØ48.3 mm
- Damage Threshold6.0 J/cm2 @ 355 nm, 10 ns, 20 Hz
- Diameter66.0 mm
- Thickness5.0 mm
- Surface Quality80-50 scratch-dig
- Wedge30 ±10 arc min
Features
Visualization of UV Radiation
Beam characteristics such as laser mode structure, beam shape, and beam alignment can be observed with the UV Beam Viewer because the optical glass will glow white green when exposed to UV radiation.
Caution should be used for wavelengths less than 300 nm. The glass is still transparent below 300 nm but with higher absorption levels. The absorbed UV light may cause heat or optic may crack.
The UV Beam Viewer is designed to be a viewing tool only which is introduced to an optical system during alignment and troubleshooting. It is not intended to remain in the optical path permanently.
Optical Post Mounting
The housing provides threaded 8-32 and M4 holes to enable use as a wand or to be fixed on a bench using our standard posts.
Cleanroom Compatible
These beam viewers are cleanroom-compatible and transmissive at 355 nm.