Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 14 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Standard Multimode Fiber Patch CablesF-MBB-C-1FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBB-C, 1 m, FC.
In Stock
$140
Standard Multimode Fiber Patch CablesF-MBB-C-3FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBB-C, 3 m, FC.$145
Standard Multimode Fiber Patch CablesF-MBC-C-5SMAFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBC-C, 5 m, SMA.
In Stock
$155
Standard Multimode Fiber Patch CablesF-MBE-1FCFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBE, 1 m, FC.
In Stock
$155
Standard Multimode Fiber Patch CablesF-MBE-1SMAFiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBE, 1 m, SMA.
In Stock
$150
Standard Multimode Fiber Patch CablesF-MCC-T-1FCMultimode Patch Cord, Step Index, High Temperature, F-MCC-T,, 1 m, FC.
In Stock
$140
Standard Multimode Fiber Patch CablesF-MFC-C-1FCFiber Patch Cord, High Power Density, 500-2100 nm, F-MFC, 1 m, FC.
In Stock
$165
Standard Multimode Fiber Patch CablesF-MFC-C-3FCFiber Patch Cord, High Power Density, 500-2100 nm, F-MFC, 3 m, FC.
In Stock
$245
Standard Multimode Fiber Patch CablesF-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC
In Stock
$23
Standard Multimode Fiber Patch CablesF-MFD-C-1STFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1 m, ST Connectors
In Stock
$24

Features

Custom Multimode Patch Cables

Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.

Available Off-the-shelf

We carry many standard fiber optic patch cables available off-the-shelf for operating wavelengths from 250 to 2100 nm. The standard patch cables are available in several different lengths and connector types. These fibers have an inner jacket surrounded by a layer of Aramid yarn for extra protection. A PVC cable jacket provides additional environmental protection. If there is not a standard patch cable available for your application, please try our custom patch cable configurator:F-PATCH-CUSTOM .

Excellent Performance

Our Standard Patch Cable exhibit low attenuation while utilizing either step-index and graded-index designs and have a uniform core refractive index and a matched-clad profile.

Accessories

Custom Fiber-optic Patch Cords

Compare Description Drawings, CAD & Specs Avail. Price
Custom Configured Fiber Optic Patch CablesF-PATCH-CUSTOMOptical Fiber Patch Cable, Custom Configurator
5 Weeks