Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Fiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1 m, ST Connectors

Specifications

  • Index Profile
    Graded
  • Fiber Type
    Multimode
  • Core Diameter
    62.5 ±2.5 µm
  • Cladding Diameter
    125 ±1 µm
  • Coating Diameter
    245 ±10 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    ST/UPC
  • Fiber Length
    1 m
  • Operating Wavelength
    850/1300 nm
  • Buffer Coating Material
    Dual Acrylate
  • Maximum Attenuation
    2.9/0.6 dB/km @850/1300 nm
  • Bandwidth
    200/500 MHz-km @850/1300 nm
  • Numerical Aperture
    0.275
  • Proof Test
    100 kpsi  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Multimode Fiber Patch CablesF-MFD-C-1FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1.0 m, FC to FC
In Stock
$23
Standard Multimode Fiber Patch CablesF-MFD-C-3FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 3 m, FC Connectors
In Stock
$25
Graded Index Multimode FibersF-MFDMultimode Fiber, Graded Index, 850/1300 nm, 0.275 NA, 62.5 µm Core
In Stock
$3.30/meter
Standard Multimode Fiber Patch CablesF-MFD-C-5FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 5.0 m, FC to FC.
In Stock
$95