Over 8,000 products in-stock! & FREE 2-Day shipping on all web orders!* Learn More FREE T-Shirt with orders $250+ Details Notice: Products may be subject to a surcharge added during checkout. Learn More
About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 5.0 m, FC to FC.


Fiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 5.0 m, FC to FC.
Model: F-MFD-C-5FC
In Stock
Product Series Overview
Standard Multimode Fiber Patch CablesThe F-MFD-C-5FC is a 5 meter graded-index multi-mode fiber optic patch cord with protective jacket and FC connectors at both ends. It is optimized for transmission at 850 and 1300 nm and has a 62.5 μm core and 125 μm cladding diameter. Cabled patch cords have a 900 μm outer jacket, surrounded by a layer of Kevlar® strands for added strength and protection. An outer PVC cable jacket, 3 mm in diameter, provides additional environmental protection and an operating temperature of -20°C to +80°C.
Custom Multimode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
Available Off-the-shelf
We carry many standard fiber optic patch cables available off-the-shelf for operating wavelengths from 250 to 2100 nm. The standard patch cables are available in several different lengths and connector types. These fibers have an inner jacket surrounded by a layer of Aramid yarn for extra protection. A PVC cable jacket provides additional environmental protection. If there is not a standard patch cable available for your application, please try our custom patch cable configurator:F-PATCH-CUSTOM .
Excellent Performance
Our Standard Patch Cable exhibit low attenuation while utilizing either step-index and graded-index designs and have a uniform core refractive index and a matched-clad profile.
Specifications
- Index ProfileGraded
- Fiber TypeMultimode
- Core Diameter62.5 ±2.5 µm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±10 µm
- Cable Diameter2.5 mm
- Fiber ConnectorFC/UPC
- Fiber Length5 m
- Operating Wavelength850/1300 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation2.9/0.6 dB/km @850/1300 nm
- Bandwidth200/500 MHz-km @850/1300 nm
- Numerical Aperture0.275
- Proof Test100 kpsi
- Index ProfileGraded
- Fiber TypeMultimode
- Core Diameter62.5 ±2.5 µm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±10 µm
- Cable Diameter2.5 mm
- Fiber ConnectorFC/UPC
- Fiber Length5 m
- Operating Wavelength850/1300 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation2.9/0.6 dB/km @850/1300 nm
- Bandwidth200/500 MHz-km @850/1300 nm
- Numerical Aperture0.275
- Proof Test100 kpsi
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-MFD-C-1STFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 1 m, ST Connectors | UNIVERSAL | In Stock | ||||
![]() | F-MFD-C-3FCFiber Patch Cord, Multimode, F-MFD-C, 850/1300 nm, 3 m, FC Connectors | UNIVERSAL | In Stock |



