Fiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBE, 1 m, FC

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    1000 ±15 µm
  • Cladding Diameter
    1035 ±15 µm
  • Coating Diameter
    1400 ±50 µm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    1 m
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bend Radius 60 min./20 yrs.
    73/118 mm
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi