Our Power Delivery Multimode Fibers utilize a step index design with large core diameters to provide large damage thresholds.
- Moderate and high-power density fibers
- Ideal for medical & industrial laser delivery systems, laser welding and illumination
- Fibers available in any length
- Standard patch cords available in several different lengths with various connector terminations See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MFCMultimode Fiber, Step Index, 500-2100 nm, 0.22 NA, 550 µm Core, High Power | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-MSCMultimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 600 µm Core, Moderate Power |
Features
High Damage Threshold Fibers
Our High-Power Density Fibers have a pure silica core and a silica cladding, providing an ultra-high damage threshold. In addition, a chemically bonded hard coat adds high strength and increases fatigue resistance. The fibers’ low OH- content makes them most suitable for operation in the 500–2100 nm wavelength ranges. Fibers in this category, offered in 365 and 550 µm core diameters, can tolerate peak power density levels nearing 1 GW/cm2.
Moderate Damage Threshold Fibers
Our Moderate Power Density Multimode Fiber features a pure silica core and a bonded hard polymer cladding, adding strength and increasing fatigue resistance. The fiber’s high NA of 0.37 allows greater light coupling efficiencies and allows for added bend insensitivity. This fiber is available in 600 µm core diameter, and is most suitable for use in the 500 to 1100 nm wavelength range. Limited to maximum power densities of about 100 kW/cm2.
Applications
- Medical Laser Delivery
- Industrial Laser Delivery
- Laser Welding and Ablation
- High Power Illumination
- Other High Power CW and Pulsed Laser Delivery Systems
Standard and Custom Patch Cables Available
Standard patch cables are available in several standard lengths with FC, ST, and SMA connectors. If you need custom configuration, please use our custom patch configurator model: F-PATCH-CUSTOM.