Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Multimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 600 µm Core, Moderate Power

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    600 ±10 µm
  • Cladding Diameter
    630 ±10 µm
  • Coating Diameter
    1040 ±30 µm
  • Operating Wavelength
    500-1100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Bandwidth
    9 MHz/km
  • Bend Radius 60 min./20 yrs.
    58/94 mm
  • Numerical Aperture
    0.37
  • Proof Test
    100 kpsi  
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Multimode Fiber Patch CablesF-MSC-C-5FCFiber Patch Cord, High Power Density, 500-1100 nm, F-MSC-C, 5 m, FC.
In Stock
$185

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Bare Fiber AdaptersF-AM-KITBare Fiber Adaptor Kit, Multi-mode, FC, SC, and ST Connectors
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$355