Multimode Fiber, Step Index, 500-2100 nm, 0.22 NA, 550 µm Core, High Power

The F-MFC (Mfg. P/N: CF01493-53) High Power Density Fiber has a pure silica 550 μm core and a silica 600 μm cladding, providing an ultra-high damage threshold. In addition, a chemically bonded hard coat adds high strength and increases fatigue resistance. The fiber's low OH- content makes it most suitable for operation in the 500 to 2100 nm wavelength range. It can tolerate peak power density levels nearing 1 GW/cm2. This Step Index fiber has a 0.22 NA.
This bare fiber does not include a protective fiber jacket. Standard pricing is per meter. The following volume discount schedule is applied when ordering continuous lengths of optical fiber: 10 - 49 m: 15%, 50 - 99 m: 22%, 100 - 499 m: 25%, and ≥ 500 m: 28%.
High Damage Threshold Fibers
Our High-Power Density Fibers have a pure silica core and a silica cladding, providing an ultra-high damage threshold. In addition, a chemically bonded hard coat adds high strength and increases fatigue resistance. The fibers’ low OH- content makes them most suitable for operation in the 500–2100 nm wavelength ranges. Fibers in this category, offered in 365 and 550 µm core diameters, can tolerate peak power density levels nearing 1 GW/cm2.
Applications
- Medical Laser Delivery
- Industrial Laser Delivery
- Laser Welding and Ablation
- High Power Illumination
- Other High Power CW and Pulsed Laser Delivery Systems
Standard and Custom Patch Cables Available
Standard patch cables are available in several standard lengths with FC, ST, and SMA connectors. If you need custom configuration, please use our custom patch configurator model: F-PATCH-CUSTOM.
Specifications
- Index ProfileStep
- Fiber TypeMultimode
- Core Diameter550 ±12 µm
- Cladding Diameter600 ±10 µm
- Coating Diameter630 ±10 µm
- Operating Wavelength500-2100 nm
- Buffer Coating MaterialDual Acrylate
- Bend Radius 60 min./20 yrs.58/94 mm
- Numerical Aperture0.22
- Proof Test100 kpsi

Resources & Downloads
Technical Notes
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-MFC-C-1FCFiber Patch Cord, High Power Density, 500-2100 nm, F-MFC, 1 m, FC. | In Stock | ||||
![]() | F-MFC-C-3FCFiber Patch Cord, High Power Density, 500-2100 nm, F-MFC, 3 m, FC. | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-AM-KITBare Fiber Adaptor Kit, Multi-mode, FC, SC, and ST Connectors | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |