About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBE, 1 m, SMA.


Fiber Patch Cord, Multi-mode Step Index, 500-1100 nm, F-MBE, 1 m, SMA.
Model: F-MBE-1SMA
Product Series Overview
Standard Multimode Fiber Patch CablesThe F-MBE-1SMA is a 1 meter length multi-mode step index fiber patch cord with SMA connectors. A 1000 μm core diameter with a bonded hard polymer 1035 μm cladding supports 500-1100 nm operation.
Custom Multimode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
Available Off-the-shelf
We carry many standard fiber optic patch cables available off-the-shelf for operating wavelengths from 250 to 2100 nm. The standard patch cables are available in several different lengths and connector types. These fibers have an inner jacket surrounded by a layer of Aramid yarn for extra protection. A PVC cable jacket provides additional environmental protection. If there is not a standard patch cable available for your application, please try our custom patch cable configurator:F-PATCH-CUSTOM .
Excellent Performance
Our Standard Patch Cable exhibit low attenuation while utilizing either step-index and graded-index designs and have a uniform core refractive index and a matched-clad profile.
Specifications
- Index ProfileStep
- Fiber TypeMultimode
- Core Diameter1000 ±15 µm
- Cladding Diameter1035 ±15 µm
- Coating Diameter1400 ±50 µm
- Fiber ConnectorSMA
- Fiber Length1 m
- Operating Wavelength500-1100 nm
- Buffer Coating MaterialDual Acrylate
- Bend Radius 60 min./20 yrs.73/118 mm
- Numerical Aperture0.37
- Proof Test100 kpsi
- Index ProfileStep
- Fiber TypeMultimode
- Core Diameter1000 ±15 µm
- Cladding Diameter1035 ±15 µm
- Coating Diameter1400 ±50 µm
- Fiber ConnectorSMA
- Fiber Length1 m
- Operating Wavelength500-1100 nm
- Buffer Coating MaterialDual Acrylate
- Bend Radius 60 min./20 yrs.73/118 mm
- Numerical Aperture0.37
- Proof Test100 kpsi
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-MBEMultimode Fiber, Step Index, 500-1100 nm, 0.37 NA, 1000 µm Core. | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FPH-CA3Fiber Chuck, SMA Connectorized Fiber | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




