Fiber Patch Cord, High Power Density, 500-2100 nm, F-MFC, 1 m, FC.

Specifications

  • Index Profile
    Step
  • Fiber Type
    Multimode
  • Core Diameter
    550 ±12 µm
  • Cladding Diameter
    600 ±10 µm
  • Coating Diameter
    750 ±30 µm
  • Cable Diameter
    2.5 mm
  • Fiber Connector
    FC/UPC
  • Fiber Length
    1 m
  • Operating Wavelength
    500-2100 nm
  • Buffer Coating Material
    Dual Acrylate
  • Numerical Aperture
    0.22
  • Proof Test
    100 kpsi  
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215
Fiber Optic Mating AdaptorsF-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Power Delivery Multimode FibersF-MFCMultimode Fiber, Step Index, 500-2100 nm, 0.22 NA, 550 µm Core, High Power
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$52/meter
Standard Multimode Fiber Patch CablesF-MFC-C-3FCFiber Patch Cord, High Power Density, 500-2100 nm, F-MFC, 3 m, FC.
In Stock
$245

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Fiber-Optic Adapters for Photodiode SensorsFP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95