Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 4 of 4 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Precision Motorized Actuators, LTA SeriesLTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread
9 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,615
Precision Motorized Actuators, LTA SeriesLTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512
Precision Motorized Actuators, LTA SeriesLTAHLPPV6Motorized Actuator, High Load, 25 mm Travel, Vacuum Compatible
In Stock
$4,363
Precision Motorized Actuators, LTA SeriesLTAHSPPV6Motorized Actuator, High Speed, 50 mm Travel, Vacuum Compatible
In Stock
$4,099
Notes:

CONEX Controller versions are also available.

Compatible Controllers

Compatible Controllers

Compatible motion controllers for the LTA actuators are:

The LTA actuators are also compatible with  Single Axis Motion Controller, and the LTA-PPV6 actuators are compatible with  Single Axis Motion Controller with maximum speed reduced to 40% of the specified value above.

Specifications

Features

High Speed 50 mm Travel

The LTA-HS features a DC servo motor with optimized output torque for high speed applications. It also offers the longest travel range of all Newport actuators at 50 mm.

CONEX Controller Versions

Newport also offers versions of these linear actuators with integrated CONEX motion controller. For out-of-the-box control, the CONEX controller is preconfigured and delivered with the LTA actuator.

120 N High Load Version

The LTA-HL features a DC servo motor with optimized output torque for higher load capacity. It is recommended for heavy load applications which require up to 120 N of axial load capacity.

Vacuum Compatible Versions

The LTA series actuators also come in two standard stepper motor models specifically designed for vacuum applications up to 10-6 hPa and are readily available from stock.

Manual Adjustment Knob

LTA Series motorized actuators provide a manual adjustment knob which permits quick positioning of the actuator when the motor is off.

Scale Position Indication and Limit Switch

LTA Actuators include a visible scale that indicates coarse actuator position in both millimeters and inches. Beneath the scale's window is an accessible trigger which, along with the Manual Adjustment Knob, can be manually set to limit the actuator's travel range.

Non-rotating Actuator Tip

LTA actuators feature a non-rotating tip that prevents wear and eliminates periodic motion variations when the actuator is moving.

Motorize Your Existing Manual Stage

The LTA Series actuator is compatible with most standard Newport manual stages. The -HS version can be used with longer travel manual stages like the 426. For compatible manual positioners from Newport, please check our LTA Compatibility Matrix.

Motorize an Optical Mount

LTA actuators can replace micrometer drives on most Newport optical mounts creating automated solutions for beam control and management. They are shown with our SL51 mirror mount.

Accessories

LTA Actuators with CONEX Controllers

The CONEX controller is a very compact and inexpensive driver for low power DC servo and Stepper motor driven devices like our LTA actuators. For out-of-the box control, the CONEX controller is preconfigured and delivered with the actuator.

Compare Description Drawings, CAD & Specs Avail. Price
LTA DC Servo Actuators With CONEX™ ControllerCONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,353
LTA DC Servo Actuators With CONEX™ ControllerCONEX-LTA-HLMotorized Actuator, LTA-HL Integrated with CONEX-CC Controller
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,456

Mounting Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Linear Stage HardwareLTA-M12Mounting Adapter, LTA-HS to UMR8, MVN80 and SL
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$109
Linear Stage HardwareADAPT-BM17-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR8, TGN80 or MVN80
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74
Linear Stage HardwareADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74
Notes:

Newport's motorized actuators can also be directly connected to numerous manual positioning products and mounts. Please see our Motorized Linear Actuator Compatibility Guide for a complete list.