LTA actuators are designed to directly replace manual micrometers in existing manual stages and other opto-mechanical components to enable automated motion solutions.
- Robust design for industrial applications
- High load capacity & high speed DC Servo versions
- Vacuum versions with stepper motor & encoder
- Non-rotating tip improves motion smoothness
- Exceptional minimum incremental motion
- Manual positioning knob and scale position indicator See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTAHLPPV6Motorized Actuator, High Load, 25 mm Travel, Vacuum Compatible | In Stock | ||||
![]() | LTAHSPPV6Motorized Actuator, High Speed, 50 mm Travel, Vacuum Compatible | In Stock |
Notes:
CONEX Controller versions are also available.
Compatible Controllers
Compatible Controllers
Compatible motion controllers for the LTA actuators are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, , or Axis): Plug and Play compatible with ESP302 Motion Controller.
The LTA actuators are also compatible with
Specifications
Features
CONEX Controller Versions
Newport also offers versions of these linear actuators with integrated CONEX motion controller. For out-of-the-box control, the CONEX controller is preconfigured and delivered with the LTA actuator.
Scale Position Indication and Limit Switch
LTA Actuators include a visible scale that indicates coarse actuator position in both millimeters and inches. Beneath the scale's window is an accessible trigger which, along with the Manual Adjustment Knob, can be manually set to limit the actuator's travel range.
Motorize Your Existing Manual Stage
The LTA Series actuator is compatible with most standard Newport manual stages. The -HS version can be used with longer travel manual stages like the 426. For compatible manual positioners from Newport, please check our LTA Compatibility Matrix.
Accessories
LTA Actuators with CONEX Controllers
The CONEX controller is a very compact and inexpensive driver for low power DC servo and Stepper motor driven devices like our LTA actuators. For out-of-the box control, the CONEX controller is preconfigured and delivered with the actuator.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LTA-HSMotorized Actuator, LTA-HS Integrated with CONEX-CC Controller | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-LTA-HLMotorized Actuator, LTA-HL Integrated with CONEX-CC Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Mounting Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LTA-M12Mounting Adapter, LTA-HS to UMR8, MVN80 and SL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM17-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR8, TGN80 or MVN80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-BM25-375Motorized Actuator Adapter, VP-25AA, LTA-HS or PZA12 to UMR12, TGN120 or MVN120 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Newport's motorized actuators can also be directly connected to numerous manual positioning products and mounts. Please see our Motorized Linear Actuator Compatibility Guide for a complete list.
Resources
Manuals
Connecting Vacuum Compatible LTA-V6(49.6 kB, PDF) LTA User's Manual(3.5 MB, PDF)
Technical Notes
Literature
LTA Data Sheet.pdf(2 MB, PDF)