Our M series industrial mounts are the industry's most cost effective yet still include features found in higher priced mounts. They are designed for OEM applications and feature space saving geometry, 100-TPI Allen-key adjusters, and all aluminum construction.
- The most affordable industrial mirror mounts
- Front- and rear-loading options
- High sensitivity 100 TPI hex adjusters
- Hardened kinematic pads
- Keying Pin Holes See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M05 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05L | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05-R | In Stock | ||||
![]() | M05-RL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05-X | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05-XL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-H | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-HL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- MechanismKinematic
- Actuator DriveHex Key
- Adjustment Screw Thread100 TPI
- Angular Range±4°
- MaterialCoated Aluminum
- Thread Type8-32 (M4) CLR
Features
Affordable Mounts for Every Application
M Series mounts are the industry's lowest cost mount. They hold the most frequently used optic sizes and are available in a host of configurations including Full Aperture, Hex-Driven, Clear Edge, CenterPoint™, Side-Clamp, Platform, and V-Groove versions.
Alignment Pin Holes
These M05 mounts feature alignment pin holes (shown in red) on the bottom (base) of the mount to enable keying of the position and orientation by means of dowel pins when directly mounting. (Note: Dowel pins not included with mount.) This is especially helpful in OEM applications.
Locking Hex Adjustment Screws
Hex-Driven Industrial Mirror Mounts feature Allen-key adjustments to save space and prevent unintended adjustment. For long-term stability, adjuster lock is included in select models. The lever lock, used for the M05-RL, M05-XL, and M05L models, exerts a tangential force on the adjustment screw to prevent rotation. The M1-HL model features a jam nut lock which exerts an axial force on the adjustment screw and can be tightened by hand.
Front- and Rear-Loading Options
The M series mounts are offered in both front- and rear-loading versions. Installing a mirror from the front is more convenient, which can be useful when replacing mirrors without having to disrupt an optical system setup or remove its components. Rear-loading a mirror guarantees that the reflective surface will be flat on the face of the mount irrespective of the mirror's thickness.
Collection of OEM Mirror Mounts
The newest and best performing OEM mirror mounts come from Newport. We've focused on incorporating key features for industrial applications into each mount including alignment pin slots, adhesive wells and actuator locks. Click the video link here to see the industry's most cost-effective, compact, and stable mirror mounts.
Accessories
Compatible Adjustment Knobs
These knobs are used to convert hex-keys to manual knob adjustment.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HX.078-2M-PKHex Adjustment Knob, 5/64" (2.0 mm), 4 Pack | In Stock | ||||
![]() | KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock |