Compare Model Drawings, CAD & Specs Size Wavelength Range Extinction Ratio Material Availability Price
$982
In Stock
12.7 x 12.7 x 12.7 mm 248 nm Tp/Ts >100:1 UV Grade Fused Silica
In Stock
$982
In Stock
12.7 x 12.7 x 12.7 mm 266 nm Tp/Ts >100:1 UV Grade Fused Silica
In Stock
$982
In Stock
12.7 x 12.7 x 12.7 mm 351-355 nm Tp/Ts >100:1 UV Grade Fused Silica
In Stock
$459
In Stock
12.7 x 12.7 x 12.7 mm 405 nm Tp/Ts >500:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 441-458 nm Tp/Ts >500:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 488-514.5 nm Tp/Ts >500:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 532 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 632.8 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 670 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 780 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 830 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 1064 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$317
In Stock
12.7 x 12.7 x 12.7 mm 1550 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$1,318
In Stock
25.4 x 25.4 x 25.4 mm 248 nm Tp/Ts >100:1 UV Grade Fused Silica
In Stock
$1,318
In Stock
25.4 x 25.4 x 25.4 mm 266 nm Tp/Ts >100:1 UV Grade Fused Silica
In Stock
$1,318
In Stock
25.4 x 25.4 x 25.4 mm 351-355 nm Tp/Ts >100:1 UV Grade Fused Silica
In Stock
$471
In Stock
25.4 x 25.4 x 25.4 mm 405 nm Tp/Ts >500:1 Grade A N-BK7
In Stock
$442
In Stock
25.4 x 25.4 x 25.4 mm 532 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$442
In Stock
25.4 x 25.4 x 25.4 mm 632.8 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$442
In Stock
25.4 x 25.4 x 25.4 mm 780 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$442
In Stock
25.4 x 25.4 x 25.4 mm 830 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$442
In Stock
25.4 x 25.4 x 25.4 mm 1064 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock
$442
In Stock
25.4 x 25.4 x 25.4 mm 1550 nm Tp/Ts >1,000:1 Grade A N-BK7
In Stock

Specifications

  • Shape
    Cube
  • Coating Type
    Laser line polarizing
  • Antireflection Coating
    Multilayer broadband dielectric
  • Orientation
    To avoid damage, beam should enter prism marked with a dot
  • Reflected Beam Deviation
    90° ±5 arc min
  • Transmitted Beam Deviation
    ≤5 arc min
  • Wavefront Distortion
    ≤λ/4 at 632.8 nm over the clear aperture
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    ≤λ/4 at 632.8 nm
  • Clear Aperture
    >80% of central dimension
  • Size Tolerance
    ±0.254 mm
  • Operating Temperature Range
    -50 to 80°C
  • Durability
    MIL-C-675C, moderate abrasion million cycles
  • Cleaning

Features

Constructed With Pair of Right-Angle Prisms

These beamsplitters consist of a pair of precision right-angle prisms carefully cemented or optically contacted (models with PC.21, PC.22, and PC.24 coating) together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a multilayer dielectric polarizing beamsplitter coating optimized for laser lines. The four faces are antireflection coated with a multilayer dielectric coating to minimize surface reflection losses. 

Proper Orientation

Cube beamsplitters are formed by cementing two right angle prisms together. One of the two prisms has the partially reflective metal-dielectric coating applied to its hypotenuse. In Newport's cube beamsplitters the coated prism is marked with a visible dot. Incident light should enter the prism with the coated hypotenuse in order to minimize power passing through the optical cement. Alternatively, a beam entering via the uncoated prism results in more than triple the fluence in the cement (the transmitted component, plus a double pass by the reflected component). With higher power beams this can result in degradation of the cement.

High Polarization Extinction Ratio

An unpolarized beam is split into two orthogonal, linearly polarized components. P-polarized light is transmitted, while s-polarized light is reflected, both with negligible absorption. The extinction ratio is better than 1000:1 for beamsplitter made with N-BK7 glass, and better than 100:1 for beamsplitter made with UV fused silica. These cubes are recommended for use in pulsed laser systems and for purifying polarization in multimode, high-power lasers. Multilayer laser line coatings are offered for 13 laser wavelengths.

Mounting Options

M1-P2_Prism M1-PT PO46BL-50 9411 UGP-1 Q-IBC-1
Mount Type Platform Mount Prism Stage
Models M1-P2 M1-PT PO46-50 Series 9411
9481
UGP-1 Q-IBC-1
Accessories Requires
PT-1C
Included TC-1OC1-GR-2 Optional UGP-KIT-1
Adjustments 2-axis 3-axis
Compatible Cube Sizes 5.0-50.8 mm 5.0-25.4 mm 6.35-25.4 mm 12.7-25.4 mm
Special Features Table Mount Gimbal Gimbal,
AegisQube™ System Compatibility
LH-1PM CH105 UPA-CH OC1-CM-P OC1-CM-A
Mount Type Cube Mount
Models LH-1PM CH-0.5
CH-1
UPA-CH.5
UPA-CH1
OC1-CM-P OC1-CM-A
Accessories Optional
UGP-KIT-1
Adjustments Fixed1 1-axis
Compatible Cube Sizes 25.4 mm 12.7, 25.4 mm 25.4 mm 12.7, 25.4 mm
Special Features A-Line™ System Compatibility Lens or Rotation Mount Compatibility OpticsCage+™ or Mirror Mount Compatibility OpticsCage+™ System Compatibility

1Adjustments are added to the CH and UPA-CH series cube mounts when being held by a kinematic or rotary mount.