High-energy polarizing cube beamsplitters provide efficient narrowband polarization for use with Nd:YAG lasers. Each polarizer consists of a pair of precision right-angle prisms optically contacted together. No cement is used. Cubes are optimized for either 532 or 1064 nm, with a damage threshold of up to 10 J/cm2 is a achievable.
- Damage threshold up to 10 J/cm2
- No cement, optically contacted, Extinction ratio >200:1
- Low wavefront distortion See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05BC15PH.1 | In Stock | ||||
![]() | 05BC15PH.2 | In Stock | ||||
![]() | 05BC15PH.4 | In Stock | ||||
![]() | 10BC15PH.4 | In Stock | ||||
![]() | 05BC15PH.10 | In Stock | ||||
![]() | 07BC15PH.10 | In Stock | ||||
![]() | 05BC15PH.13 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BC15PH.3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BC15PH.9 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Mounting Options
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Mount Type | Platform Mount | Prism Stage | ||||
| Models | PO46-50 Series | |||||
| Accessories | Requires |
Included |
– | – | Optional |
|
| Adjustments | 2-axis | 3-axis | ||||
| Compatible Cube Sizes | 5.0-50.8 mm | 5.0-25.4 mm | 6.35-25.4 mm | 12.7-25.4 mm | ||
| Special Features | – | – | Table Mount | – | Gimbal | Gimbal, AegisQube™ System Compatibility |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|
| Mount Type | Cube Mount | ||||
| Models | |||||
| Accessories | – | – | – | – | Optional |
| Adjustments | Fixed1 | 1-axis | |||
| Compatible Cube Sizes | 25.4 mm | 12.7, 25.4 mm | 25.4 mm | 12.7, 25.4 mm | |
| Special Features | A-Line™ System Compatibility | Lens or Rotation Mount Compatibility | OpticsCage+™ or Mirror Mount Compatibility | OpticsCage+™ System Compatibility | |
1Adjustments are added to the CH and UPA-CH series cube mounts when being held by a kinematic or rotary mount.
Specifications
- ShapeCube
- Coating TypeLaser Line Polarizing
- Antireflection CoatingMultilayer Broadband Dielectric
- Angle of Incidence0°±5°
- OrientationTo avoid damage, beam should enter prism marked with a dot
- Reflected Beam Deviation90° ±5 arc min
- Transmitted Beam Deviation≤3 arc min
- Extinction RatioTp/Ts >200:1
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm
- Clear Aperture>80% of central dimension
- Size Tolerance±0.254 mm
- Operating Temperature Range-50 to 90°C
- DurabilityMIL-C-675C, moderate abrasion million cycles
- Cleaning
Features
Multilayer V-Coatings
The hypotenuse of one of the prisms is coated with a multilayer dielectric polarizing beamsplitter coating optimized for wavelength at 405, 532, 1064, or 1550 nm.
Optical Contact for High Damage Threshold
These high power cube beamsplitters are formed by optically contacting two right angle prisms together. One of the two prisms has the partially reflective dielectric coating applied to its hypotenuse. Then a special process allows for the two surfaces to be contacted. Optical contacting is a difficult procedure and will work only if the two mating surfaces are very flat and very clean. Because of the extra labor involved in optical contacting, this process is reserved only for higher power, more demanding applications.
High Polarization Extinction Ratio
An unpolarized beam is split into two orthogonal, linearly polarized components. P-polarized light is transmitted, while s-polarized light is reflected, both with negligible absorption. The extinction ratio is better than 200:1. This unique component provides all the benefits of a thin film plate polarizer in a standard cube configuration.