Cube Beamsplitter, Polarizing, High Energy Nd:YAG, 12.7 mm, 532 nm

The 05BC15PH.3 High-energy Polarizing Cube Beamsplitter provides efficient narrowband polarization for use with Nd:YAG lasers. Each polarizer consists of a pair of precision right-angle prisms optically contacted together. No cement is used. Optimized for 532 nm, a damage threshold of up to 10 J/cm2 is achievable. This high-energy polarizing cube beamsplitter is 12.7 x 12.7 x 12.7 mm and can be conveniently mounted on Newport holders.
Specifications
- Wavelength Range532 nm
- Size12.7 x 12.7 x 12.7 mm
- ShapeCube
- MaterialGrade A N-BK7
- Coating TypeLaser line polarizing
- Coating CodePH.3
- Antireflection CoatingMultilayer broadband dielectric
- Angle of Incidence0°±5°
- OrientationTo avoid damage, beam should enter prism marked with a dot
- ReflectionRs >99.5%
- Reflected Beam Deviation90° ±5 arc min
- TransmissionTp >95%
- Transmitted Beam Deviation≤5 arc min
- Extinction RatioTp/Ts >200:1
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm
- Damage Threshold10 J/cm2 with 10 nsec pulses @ 1064 nm, typical
- Clear Aperture>80% of central dimension
- Size Tolerance±0.254 mm
- Operating Temperature Range-50 to 90°C
- DurabilityMIL-C-675C, moderate abrasion million cycles
- Cleaning

Resources & Downloads
3D Product Models
Other
05BC15PH.3 RoHS Certificate(266.3 kB, PDF) 05BC15PH.3_ROHS2-2021.pdf(279.9 kB, PDF)
2D Product Drawings
05BC15PH.3 & .9 Drawing(88.8 kB, PDF) 05BC15PH Drawing(374.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05BC16PC.3Cube Beamsplitter, Polarizing, 12.7 mm, 532 nm Laser Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BC15PH.9Cube Beamsplitter, Polarizing, High Energy Nd:YAG, 12.7 mm, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05FC16PB.3Cube Beamsplitter, Polarizing, 12.7 mm, 420-680 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











