Cube Beamsplitter, Polarizing, 12.7 mm, 1064 nm Laser Line

The 05BC16PC.9 Laser Line Polarizing Cube Beamsplitter provides efficient narrowband polarization for higher power lasers. This polarizer consists of a pair of precision 1/2 inch (12.7 mm) right-angle prisms carefully cemented together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a multilayer dielectric polarizing beamsplitter coating optimized for the 1064 nm laser line. The four faces are antireflection coated with a multilayer dielectric coating to minimize surface reflection losses. An unpolarized beam is split into two orthogonal, linearly polarized components. P-polarized light is transmitted, while s-polarized light is reflected, both with negligible absorption. The extinction ratio is better than 1000:1. This cube is recommended for use in pulsed laser systems and for purifying polarization in multimode, high-power lasers.
Specifications
- Wavelength Range1064 nm
- Size12.7 x 12.7 x 12.7 mm
- ShapeCube
- MaterialGrade A N-BK7
- Coating TypeLaser line polarizing
- Coating CodePC.9
- Antireflection CoatingMultilayer broadband dielectric
- Angle of Incidence0°±3°
- OrientationTo avoid damage, beam should enter prism marked with a dot
- ReflectionRs >99.8%
- Reflected Beam Deviation90° ±5 arc min
- TransmissionTp >95%
- Transmitted Beam Deviation≤5 arc min
- Extinction RatioTp/Ts >1,000:1
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm
- Damage Threshold2000 W/cm2 CW, 1 J/cm2 with a 10 nsec pulse @ 1064 nm, typical
- Clear Aperture>80% of central dimension
- Size Tolerance±0.254 mm
- Operating Temperature Range-50 to 90°C
- DurabilityMIL-C-675C, moderate abrasion million cycles
- Cleaning

Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10B20NP.29Beamsplitter, Non-Polarizing, 25.4 mm Diameter, 1064 nm Laser Line | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BC16NP.9Cube Beamsplitter, Non-Polarizing, 25.4 mm, 1064 nm Laser Line | |||||
![]() | 10BC16PC.9Cube Beamsplitter, Polarizing, 25.4 mm, 1064 nm Laser Line | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20HBS.33PNd:YAG Beamsplitter, High-Energy, 50/50, 25.4 mm, 1064 nm, P-Pol | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05BC15PH.9Cube Beamsplitter, Polarizing, High Energy Nd:YAG, 12.7 mm, 1064 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP02-34Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 1064 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20NP.29Beamsplitter, Non-Polarizing, 25.4 mm Diameter, 1064 nm Laser Line | FREE 2-day shipping on thousands of products on Newport.com Learn More |













