Cube Beamsplitter, Polarizing, 12.7 mm, 441-458 nm Laser Line

The 05BC16PC.1 Laser Line Polarizing Cube Beamsplitter provides efficient narrowband polarization for higher power lasers. This polarizer consists of a pair of precision 1/2 inch (12.7 mm) right-angle prisms carefully cemented together to minimize wavefront distortion. The hypotenuse of one of the prisms is coated with a multilayer dielectric polarizing beamsplitter coating optimized for 441 to 458 nm laser lines. The four faces are antireflection coated with a multilayer dielectric coating to minimize surface reflection losses. An unpolarized beam is split into two orthogonal, linearly polarized components. P-polarized light is transmitted, while s-polarized light is reflected, both with negligible absorption. The extinction ratio is better than 1000:1. This cube is recommended for use in pulsed laser systems and for purifying polarization in multimode, high-power lasers.
Specifications
- Wavelength Range441-458 nm
- Size12.7 x 12.7 x 12.7 mm
- ShapeCube
- MaterialGrade A N-BK7
- Coating TypeLaser line polarizing
- Coating CodePC.1
- Antireflection CoatingMultilayer broadband dielectric
- Angle of Incidence0°±3°
- OrientationTo avoid damage, beam should enter prism marked with a dot
- ReflectionRs >99.8%
- Reflected Beam Deviation90° ±5 arc min
- TransmissionTp >95%
- Transmitted Beam Deviation≤5 arc min
- Extinction RatioTp/Ts >500:1
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Surface Quality20-10 scratch-dig
- Surface Flatness≤λ/4 at 632.8 nm
- Damage Threshold2000 W/cm2 CW, 1 J/cm2 with a 10 nsec pulse @ 532 nm, typical
- Clear Aperture>80% of central dimension
- Size Tolerance±0.254 mm
- Operating Temperature Range-50 to 90°C
- DurabilityMIL-C-675C, moderate abrasion million cycles
- Cleaning

Resources & Downloads
3D Product Models
Other
05BC16PC.1 RoHS Certificate(264.9 kB, PDF) 05BC16PC.1_ROHS2-2021.pdf(279.7 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








