Compare Model Drawings, CAD & Specs Diameter Antireflection Coating Availability Price
$179
In Stock
12.5 mm 1064 nm
In Stock
$179
In Stock
12.5 mm 532 nm
In Stock
$189
In Stock
12.5 mm 355 nm
In Stock
$195
In Stock
12.5 mm 266 nm
In Stock
$227
In Stock
25.0 mm 1064 nm
In Stock
$227
In Stock
25.0 mm 532 nm
In Stock
$227
6 Weeks
25.0 mm 355 nm
6 Weeks
$230
In Stock
25.0 mm 266 nm
In Stock
$357
In Stock
50.0 mm 1064 nm
In Stock
$357
In Stock
50.0 mm 532 nm
In Stock
$375
In Stock
50.0 mm 355 nm
In Stock
$384
In Stock
50.0 mm 266 nm
In Stock

Specifications

  • Material
    Excimer Grade UV Fused Silica
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    10-5 scratch-dig
  • Thickness
    3.0 mm
  • Thickness Tolerance
    ±0.10 mm
  • Wavefront Distortion
    λ/20 @ 632.8 nm, transmitted
  • Parallelism
    5 arc seconds
  • Cleaning
  • Clear Aperture
    Central 90% of diameter
  • Diameter Tolerance
    +0/-0.10 mm
  • Angle of Incidence

Features

Optimized for Nd:YAG Laser Applications

Each surface of our High Energy Parallel Windows is coated with a high efficiency, high damage threshold V-coating. Coatings are available to maximize transmission at 1064nm, 532nm, 355nm and 266nm, corresponding to the 1st, 2nd, 3rd, and 4th harmonics for Nd:YAG lasers.

High Precision Manufacturing

These high energy parallel windows are manufactured to the highest precision with flatness up to λ/10 for low distortion and < 5 arc second parallelism for exceptionally low beam deviation.

Low Scatter

Our high energy parallel windows are made with the finest quality excimer grade UV fused silica material for extremely low bulk scatter and autofluoresence. These optics boast a high quality surface of 10-5 scratch-dig for very low surface scatter.

Accessories