UV Fused Silica Windows feature low distortion, excellent parallelism, low bulk scattering and fine surface quality. This makes them perfectly suited for a wide variety of demanding applications, including multiphoton imaging systems and intracavity laser applications.
- Extremely low bulk scatter and autofluorescence
- Available in high flatness λ/20 or general purpose λ/10
- <30 arc-second parallelism
- Fine, low scatter surface up to 10-5 scratch-dig
- Broadband AR coatings for UV, visible or IR applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05QW40-30 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05QW40-30AR.10 | In Stock | ||||
![]() | 05QW40-30AR.14 | In Stock | ||||
![]() | 05QW40-30AR.16 | In Stock | ||||
![]() | 05QW40-30AR.18 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10QW40-30 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10QW40-30AR.10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10QW40-30AR.14 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10QW40-30AR.16 | In Stock | ||||
![]() | 10QW40-30AR.18 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
UV Fused Silica for UV, Laserline & Broadband Applications
UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage. Compared with other optical glasses (like N-BK7), UV Fused Silica has very low autofluoresence and scattering.