Optical Window, Parallel, UVFS, 25.4 mm,≤λ/20, 245-440 nm

The 10QW40-30AR.10 Laser-Grade Parallel Window is parallel to less than 30 arc sec for minimal transmitted beam deviation. This 1 inch (25.4 mm) diameter UV Grade Fused Silica window is 6 mm thick. It has Newport's AR.10 broadband UV antireflection coating for a 245 to 440 nm wavelength range. For demanding applications, such as intracavity laser applications, holography, and multiphoton imaging, this window has a λ/20 surface flatness and 10-5 scratch-dig significantly reducing unwanted scatter.
Ideal for UV, Laserline & Broadband Applications

UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage.
Resources & Downloads
Other
10QW40-30AR.10 RoHS Certificate(706.4 kB, PDF) AR.10 Raw Data.xlsx(81.2 kB, XLSX)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More |






