Optical Window, Parallel, UVFS, 25.4 mm, ≤λ/20, 430-700 nm

Specifications

  • Diameter
    25.4 mm
  • Material
    UV Grade Fused Silica
  • Antireflection Coating
    430-700 nm
  • Surface Flatness
    λ/20 @ 632.8 nm
  • Surface Quality
    10-5 scratch-dig
  • Thickness
    6.0 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Transmitted Beam Deviation
    ±30 arc sec
  • Chamfers
    0.25–0.75 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°
  • Cleaning
  • Clear Aperture
    Central 85% of diameter
  • Diameter Tolerance
    +0/-0.15 mm
  • Coating Code
    AR.14
  • Wedge
    ≤30 arc sec
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Software
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XY Adjustable Variable Size Lens MountsALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,043
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164