Page view updated with the selected options.
Parallel Windows
A parallel optical window is a plano-plano optic with high transmission which can be used to separate two different environments as a protective environmental barrier. Our windows are fabricated with the tightest surface quality tolerances and coated to enable high transmission. They are available in substrate materials and coating types suitable for a wide range of applications.