Show Filters:
Showing 11 of 11 total products
Compatibility:
Compare Description Drawings, CAD & Specs MaterialDiameterThicknessSurface FlatnessParallelism Avail. Price
Calcium Fluoride Optical Windows10CF20IR Grade Calcium Fluoride25.4 mm2.0 mmλ/20 @ 10.6 µm< 3 arc minute
2 Weeks
$299
Calcium Fluoride Optical Windows10CF30IR Grade Calcium Fluoride25.4 mm3.0 mmλ/20 @ 10.6 µm< 3 arc minute
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$244
Calcium Fluoride Optical WindowsCAW10Vacuum UV Grade Calcium Fluoride5.0 mm1.0 mmλ/2 @ 632.8 nm< 1 arc minute
In Stock
$124
Calcium Fluoride Optical WindowsCAW11Vacuum UV Grade Calcium Fluoride10.0 mm1.5 mmλ/2 @ 632.8 nm< 1 arc minute
In Stock
$142
Calcium Fluoride Optical WindowsCAW12Vacuum UV Grade Calcium Fluoride12.5 mm2.0 mmλ/2 @ 632.8 nm< 1 arc minute
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$156
Calcium Fluoride Optical WindowsCAW13Vacuum UV Grade Calcium Fluoride15.0 mm2.0 mmλ/2 @ 632.8 nm< 1 arc minute
In Stock
$177
Calcium Fluoride Optical WindowsCAW14Vacuum UV Grade Calcium Fluoride25.0 mm3.0 mmλ/2 @ 632.8 nm< 1 arc minute
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$195
Calcium Fluoride Optical WindowsCAW15Vacuum UV Grade Calcium Fluoride50.0 mm3.0 mmλ/2 @ 632.8 nm< 1 arc minute
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$389
Calcium Fluoride Optical WindowsCAW16Vacuum UV Grade Calcium Fluoride20.0 mm2.0 mmλ/2 @ 632.8 nm< 1 arc minute
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$187
Calcium Fluoride Optical WindowsCAW17Vacuum UV Grade Calcium Fluoride30.0 mm3.0 mmλ/2 @ 632.8 nm< 1 arc minute$310
Calcium Fluoride Optical WindowsCAW18Vacuum UV Grade Calcium Fluoride40.0 mm3.0 mmλ/2 @ 632.8 nm< 1 arc minute
6 Weeks
$351

Specifications

  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Cleaning
  • Clear Aperture
    CAW: central 90% of diameter
    10CF: central 85% of diameter
  • Diameter Tolerance
    CAW: +0.0/-0.1 mm
    10CF: ±0.20 mm
  • Thermal Expansion Coefficient
    18.9 x 10-6 K-1 @ 300 K
  • Thermal Limit
    10 W m-1 K-1 @ 273 K
  • Wavelength Range
    250-7000 nm

Features

Ultra Broadband Applications

Calcium Fluoride has both high average transmission and low chromatic aberration compared to most IR materials. Unlike Germanium and Silicon, it is also transparent in the UV and Visible wavelength ranges, making it suitable for applications such as fluorescence imaging, or spectroscopy where operation over many wavelength bands is essential. Other application examples include use in femtosecond IR systems due to low group velocity dispersion in the IR) and use in excimer laser systems due to low UV absorption and high damage threshold).

Low Dispersion

The refractive index of Calcium Fluoride is remarkably stable vs wavelength. Visible chromatic aberration is extremely low with an Abbe Number of 95.31 compared to N-BK7 at 64.17, which means that this material is great for imaging applications. In the infrared region CaF2 is an excellent material to use in ultrafast experiments as it has the lowest group velocity dispersion (GVD) of any IR Material at 1.77 fs2/mm. This is half the GVD of Magnesium fluoride and orders of magnitude lower than Germanium or Silicon.

Resources

Selection Guides

Technical Notes