Optical Window, Calcium Fluoride, 50.0 mm Dia., 3.0 mm thick, Uncoated

The CAW15 is a 50.0 mm in diameter and 3.0 mm thick Calcium Fluoride window. Calcium fluoride has a wide spectral range with high transmission (above 90%) between 0.25 μm and 7 μm, making it an excellent choice for deep UV to IR applications. CaF2 is also an ideal choice for excimer laser optics due to its low absorption and high damage threshold. For selected applications CaF2 can also be used without an anti-reflective coating as it has a low index of refraction leading to a low refracted light from the second surface.
Specifications
- Diameter50.0 mm
- MaterialVacuum UV Grade Calcium Fluoride
- Antireflection CoatingUncoated
- Surface Flatnessλ/2 @ 632.8 nm
- Surface Quality40-20 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance± 0.1 mm
- Parallelism< 1 arc minute
- Cleaning
- Clear ApertureCentral 90% of diameter
- Diameter Tolerance+0.0/-0.1 mm
- Wavelength Range250-7000 nm

Resources & Downloads
2D Product Drawings
90040232A.pdf(65.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSW15Parallel Optical Window, UV Fused Silica, 25.0 mm, λ/10, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SAW31Optical Window, Sapphire, 50.80 mm Diameter, 3.15 mm Thick | In Stock | ||||
![]() | MGW13Optical Window, Magnesium Fluoride, 50.0 mm Diameter, 3.0 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











