Optical Window, Magnesium Fluoride, 50.0 mm Diameter, 3.0 mm Thick

The MGW13 is a 50.0 mm in diameter and 3.0 mm thick Magnesium Fluoride window. Magnesium fluoride has a wide spectral range with high transmission between 0.15 μm and 6.5 μm, making it an excellent choice for deep UV to IR applications. MgF2 has high resistance to thermal and mechanical shock, as well as laser damage. For selected applications MgF2 can also be used without an anti-reflective coating as it has a low index of refraction leading to a low refracted light from the second surface.
Specifications
- Diameter50.0 mm
- MaterialMagnesium Fluoride
- Antireflection CoatingUncoated
- Surface Flatnessλ/2 @ 632.8 nm
- Surface Quality40-20 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance± 0.1 mm
- Parallelism< 1 arc minute
- Cleaning
- Clear ApertureCentral 90% of diameter
- Diameter Tolerance+0.0/-0.1 mm
- Wavelength Range150-6500 nm

Resources & Downloads
2D Product Drawings
MGWxx Drawing.pdf(86.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CAW15Optical Window, Calcium Fluoride, 50.0 mm Dia., 3.0 mm thick, Uncoated | 1 Week | ||||
![]() | FSW15Parallel Optical Window, UV Fused Silica, 25.0 mm, λ/10, Uncoated | In Stock | ||||
![]() | SAW31Optical Window, Sapphire, 50.80 mm Diameter, 3.15 mm Thick | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock | ||||
![]() | M-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses | In Stock | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock |










