About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Window, Calcium Fluoride, 25.4 mm Dia., 3.0 mm thick, Uncoated




Optical Window, Calcium Fluoride, 25.4 mm Dia., 3.0 mm thick, Uncoated
Model: 10CF30
Product Series Overview
Calcium Fluoride Optical WindowsThe 10CF30 is a 1 inch (25.4 mm) in diameter and 3.0 mm thick Calcium Fluoride window. Calcium fluoride has a wide spectral range with high transmission (above 90%) between 0.25 μm and 7 μm, making it an excellent choice for deep UV to IR applications. CaF2 is also an ideal choice for excimer laser optics due to its low absorption and high damage threshold. For selected applications CaF2 can also be used without an anti-reflective coating as it has a low index of refraction leading to a low refracted light from the second surface.
Specifications
- Diameter25.4 mm
- MaterialIR Grade Calcium Fluoride
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 10.6 µm
- Surface Quality40-20 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance± 0.25 mm
- Parallelism< 3 arc minute
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance± 0.20 mm
- Wavelength Range250-7000 nm
- Diameter25.4 mm
- MaterialIR Grade Calcium Fluoride
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 10.6 µm
- Surface Quality40-20 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance± 0.25 mm
- Parallelism< 3 arc minute
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance± 0.20 mm
- Wavelength Range250-7000 nm
Resources & Downloads
3D Product Models
Software
10CF30 Zemax File(5.5 kB, ZMX)
Other
10CF30 RoHS Certificate(263.9 kB, PDF) 10CF30_ROHS2-2021.pdf(280.3 kB, PDF)
2D Product Drawings
10ZS-10CF-10SI-10GE models.pdf(74 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MGW12Optical Window, Magnesium Fluoride, 25.0 mm Diameter, 3.0 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSW13Parallel Optical Window, UV Fused Silica, 15.0 mm, λ/10, Uncoated | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SAW18Optical Window, Sapphire, 15.00 mm Diameter, 2.00 mm Thick | UNIVERSAL | 5 Weeks |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






