Skip to Header Skip to Main Content Skip to Footer
An Optical Window is an optically flat, transparent optical material that allows light into an instrument. Newport offers a wide variety of optical windows made from materials like N-BK7, Fused Silica, Sapphire, Germanium, Zinc Selenide, Calcium Fluoride, and Magnesium Fluoride. Parallel or wedged optical windows can be purchased with laser grade surface quality and surface flatness for common or very demanding interferometer measurements. Newport also offers anti reflection coated optical windows to improve the transmission from UV to IR wavelength regime.
Browse all Optical Windows to review our standard models, or select a product series below for more information on our products and capabilities.
Optical Windows
Features
Parallel Windows
Parallel to less than 30 arc sec for minimal transmitted beam deviation
≤Λ/20 surface flatness and 10-5 scratch-dig
High quality N-BK7 or UV grade fused silica
Available in 12 sizes from 5.0 mm to 50.0 mm diameter
Broadband AR coatings for UV, visible, or NIR applications
High-Energy Laser Wedged Windows
Damage resistant up to 10 J/cm2
UV fused silica for excellent thermal stability
Low wavefront distortion
Hard refractory coatings
25.4 and 50.8 mm diameters
Sapphire Optical Windows
High transmittance from 150 nm to 5 µm
Extremely hard and durable material
Ideal for thermally demanding environments
1/2, 1, and 2 inch diameter
Germanium Optical Windows
Minimize chromatic aberration due to low dispersion
Anti-reflection coated for 3 µm to 12 µm or 8 µm to 12 µm
Available in 7 sizes from 10.0 mm to 75.0 mm diameter
Ideal for IR applications
Zinc Selenide Optical Windows
High transmission (>90%) from 3 µm to 12 µm
Low dispersion and low absorption coefficient
Ideal for thermally demanding environments
Available in 8 different sizes from 10.0 mm to 75.0 mm diameter
Calcium Fluoride Optical Windows
High average transmittance
Low chromatic aberrations
Ideal for UV to NIR applications (180 nm to 8 µm)
Available in 9 sizes from 5.0 mm to 50.0 mm diameter
Magnesium Fluoride Optical Windows
High transmittance from 0.15µ m to 6.5 µm
High resistance to thermal and mechanical shock
Ideal for deep UV to infrared regions
Available in 4 sizes from 5.0 mm to 50.0 mm diameter
Optical Windows
Features
Interferometer Flats
UV fused silica for excellent thermal stability
Λ/10 surface flatness and 10-5 scratch-dig
Slight wedge virtually eliminates internal fringes
Interferogram included
Shear Plate Collimation Tester
For quick, easy testing of beam collimation
Useable in the visible wavelength range
Fused Silica Material
2" diameter size
Brewster Windows
Ideal for Laser Cavities
Reduction in loss of P-Polarized Light
10-5 Scratch-Dig
Limit transmitted wavefront distortion to Λ/10
Support: (877)835-9620 Mon.-Fri. 5am - 5pm PST