Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Window, Calcium Fluoride, 25.4 mm Dia., 2.0 mm thick, Uncoated

Specifications

  • Diameter
    25.4 mm
  • Material
    IR Grade Calcium Fluoride
  • Antireflection Coating
    Uncoated
  • Surface Flatness
    λ/20 @ 10.6 µm
  • Surface Quality
    40-20 scratch-dig
  • Thickness
    2.0 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Parallelism
    < 3 arc minute
  • Cleaning
  • Clear Aperture
    Central 85% of diameter
  • Diameter Tolerance
    ±0.20 mm
  • Wavelength Range
    250-7000 nm

Resources & Downloads

3D Product Models
Software
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
UV Fused Silica Optical WindowsFSW13Parallel Optical Window, UV Fused Silica, 15.0 mm, λ/10, Uncoated
$137
Sapphire Optical WindowsSAW18Optical Window, Sapphire, 15.00 mm Diameter, 2.00 mm Thick
$88
Magnesium Fluoride Optical WindowsMGW12Optical Window, Magnesium Fluoride, 25.0 mm Diameter, 3.0 mm Thick
$379

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
$1,043
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
$164