Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Showing 9 of 9 total products
Compatibility:
Compare Description Drawings, CAD & Specs DiameterThicknessOEM Compatibility Avail. Price
Protective Windows for High Power Fiber Lasers632251-11734.0 mm5.1 mmTrumpf®
In Stock
$83
Protective Windows for High Power Fiber Lasers632252-11722.4 mm4.0 mmPrecitec®
In Stock
$39
Protective Windows for High Power Fiber Lasers632755-33732.0 mm6.5 mmSalvagnini®
In Stock
$63
Protective Windows for High Power Fiber Lasers632811-11724.0 mm5.0 mmTrumpf®
In Stock
$44
Protective Windows for High Power Fiber Lasers632830-11730.0 mm5.0 mmTrumpf®
In Stock
$61
Protective Windows for High Power Fiber Lasers632851-11736.0 mm5.0 mmBystronic®
In Stock
$52
Protective Windows for High Power Fiber Lasers632958-11738.1 mm5.0 mmCY®
In Stock
$56
Protective Windows for High Power Fiber Lasers633411-11737.0 mm7.0 mmPrecitec®$72
Protective Windows for High Power Fiber Lasers634831-11745.0 mm3.0 mmAmada®
In Stock
$72

Specifications

  • Material
    Fused Silica
  • Antireflection Coating
    1030 to 1090 nm
  • Reflectance
    <0.1% to 0.2%
  • Transmittance
    >99.6% @ 1030 nm
    >99.9% @ 1064 nm
    >99.6% @ 1070-1080 nm
  • Thermal Expansion Coefficient
    ∆n/∆T 9.6×10-6 K-1
  • Damage Threshold
    20J/cm2
  • Absorption
    10-50 ppm
  • OEM Compatibility
    Various

Features

Guaranteed Premium Quality. Strict QA Inspections.

Providing you with premium quality products comes with a massive responsibility. That’s why we perform strict post-production quality tests. From inspection, throughout assembly and packing, the optics are handled in a class 1,000 clean room.

Resources

Literature