These Duralens™ coated ZnSe plano-convex lenses are designed for use as focusing lenses for high power CO2 lasers. They are manufactured by automated CNC technology and designed for highest durability and accuracy, assuring complete uniformity, repeatability and consistency.
- Compatible with all major CO2 laser systems in the market
- Approved and used by leading OEMs
- Designed for high durability and accuracy
- Manufactured according to the highest precision specifications See All Features
Specifications
- Lens ShapePlano-Convex
- Lens MaterialZinc Selenide (ZnSe)
- Coating TypeDURALENS™
- Absorption<0.20%
- Transmission>99.3%
- Reflectivity<0.2%
- Surface Figure2 Fringes @ 0.633 µm
- Diameter Tolerance+0.0/-0.1 mm
- Edge Thickness Tolerance±0.1 mm
- Clear Aperture≥90%
Features
Virtual Tour of Ophir Optics Manufacturing Capabilities
Join us for a virtual tour at our Jerusalem production site to learn how we provide a one-stop-shop solution, from design to manufacture, assembly and QA, for optical components and assemblies to IR thermal imaging and high-power laser applications.
Resources
Literature
Ophir Laser Optics Catalog(21.3 MB, PDF) Duralens™ CO2 Laser Lenses(650.4 kB, PDF)
Technical Notes
CO2 Laser Optics Cleaning(2.1 MB, PDF)




