Plano-Convex Lens, ZnSe, 50.8 mm, 7.5 in. Focal Length, 9.65 mm Edge, DURALENS
The 61405-117 DURALENS™ coated Plano-Convex Infrared Lens is made of ZnSe material and is Mazak® OEM compatible. It has a diameter of 2.0 in. (50.8 mm), edge thickness of 9.65 mm, and a focal length of 7.5 in. Zinc Selenide's low absorption coefficient makes it a perfect candidate for focusing applications using high power CO2 lasers. They are designed for high durability and accuracy and manufactured by automated CNC technology to assure complete uniformity. In most laser cutting machines, meniscus lenses are used because they produce a smaller focus diameter. In some machines, plano-convex lenses are used because their production costs are a little bit lower.
Specifications
Lens Shape
Plano-Convex
Diameter
50.8 mm
Lens Material
ZnSe
Coating Type
DURALENS™
Absorption
<0.20%
Transmission
>99.3%
Reflectivity
<0.2%
OEM Compatibility
Mazak®
Surface Accuracy, Irregularity 0.5 Fringe @ 0.633 µm
Surface Figure
2 Fringes @ 0.633 µm
Focal Length
7.5 in.
Edge Thickness (T<sub>e</sub>) 9.65 mm
Diameter Tolerance
+0.0/-0.1 mm
Edge Thickness Tolerance
±0.1 mm
Clear Aperture
≥90%
Lens Shape
Plano-Convex
Diameter
50.8 mm
Lens Material
ZnSe
Coating Type
DURALENS™
Absorption
<0.20%
Transmission
>99.3%
Reflectivity
<0.2%
OEM Compatibility
Mazak®
Surface Accuracy, Irregularity 0.5 Fringe @ 0.633 µm
Surface Figure
2 Fringes @ 0.633 µm
Focal Length
7.5 in.
Edge Thickness (T<sub>e</sub>) 9.65 mm
Diameter Tolerance
+0.0/-0.1 mm
Edge Thickness Tolerance
±0.1 mm
Clear Aperture
≥90%