About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Plano-Convex Lens, ZnSe, 38.1 mm, 7.5 in. Focal Length, 7.6 mm Edge, DURALENS


Plano-Convex Lens, ZnSe, 38.1 mm, 7.5 in. Focal Length, 7.6 mm Edge, DURALENS
Model: 62649-117
In Stock
Product Series Overview
ZnSe Plano-Convex CO2 Laser LensesThe 62649-117 DURALENS™ coated Plano-Convex Infrared Lens is made of ZnSe material and is Amada® OEM compatible. It has a diameter of 1.5 in. (38.1 mm), edge thickness of 7.6 mm, and a focal length of 7.5 in. Zinc Selenide's low absorption coefficient makes it a perfect candidate for focusing applications using high power CO2 lasers. They are designed for high durability and accuracy and manufactured by automated CNC technology to assure complete uniformity. In most laser cutting machines, meniscus lenses are used because they produce a smaller focus diameter. In some machines, plano-convex lenses are used because their production costs are a little bit lower.
Specifications
- Lens ShapePlano-Convex
- Diameter38.1 mm
- Lens MaterialZnSe
- Coating TypeDURALENS™
- Absorption<0.20%
- Transmission>99.3%
- Reflectivity<0.2%
- OEM CompatibilityAmada®
- 0.5 Fringe @ 0.633 µm
- Surface Figure2 Fringes @ 0.633 µm
- Focal Length7.5 in.
- 7.6 mm
- Diameter Tolerance+0.0/-0.1 mm
- Edge Thickness Tolerance±0.1 mm
- Clear Aperture≥90%
- Lens ShapePlano-Convex
- Diameter38.1 mm
- Lens MaterialZnSe
- Coating TypeDURALENS™
- Absorption<0.20%
- Transmission>99.3%
- Reflectivity<0.2%
- OEM CompatibilityAmada®
- 0.5 Fringe @ 0.633 µm
- Surface Figure2 Fringes @ 0.633 µm
- Focal Length7.5 in.
- 7.6 mm
- Diameter Tolerance+0.0/-0.1 mm
- Edge Thickness Tolerance±0.1 mm
- Clear Aperture≥90%

