Fiber Laser Protective Window, Fused Silica, 30 mm, 5.0 mm Thick, 1030-1090 nm

Specifications

  • Diameter
    30.0 mm
  • Material
    Fused Silica
  • Antireflection Coating
    1030 to 1090 nm
  • Reflectance
    <0.1% to 0.2%
  • Transmittance
    >99.6% @ 1030 nm
    >99.9% @ 1064 nm
    >99.6% @ 1070-1080 nm
  • Thickness
    5.0 mm
  • Thermal Expansion Coefficient
    ∆n/∆T 9.6×10-6 K-1
  • Damage Threshold
    20J/cm2
  • Absorption
    10-50 ppm
  • OEM Compatibility
    Trumpf®