About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Window, High Power Laser Line, 50 mm Diameter, 1064 nm




Optical Window, High Power Laser Line, 50 mm Diameter, 1064 nm
Model: 20QW20-1
In Stock
Product Series Overview
Laser Line Optical WindowsThe 20QW20-1 is a Excimer Grade UV Fused Silica window, 50.0 mm in diameter and 3.0 mm thick with high damage threshold V-coating at 1064 nm.
Specifications
- Diameter50.0 mm
- MaterialExcimer Grade UV Fused Silica
- Antireflection Coating1064 nm
- Surface Flatnessλ/10 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance±0.10 mm
- Wavefront Distortionλ/20 @ 632.8 nm, transmitted
- Parallelism5 arc seconds
- Cleaning
- Clear ApertureCentral 90% of diameter
- Diameter Tolerance+0/-0.10 mm
- Angle of Incidence0°
- Damage Threshold10 J/cm², 10 ns pulses @ 1064 nm

- Diameter50.0 mm
- MaterialExcimer Grade UV Fused Silica
- Antireflection Coating1064 nm
- Surface Flatnessλ/10 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance±0.10 mm
- Wavefront Distortionλ/20 @ 632.8 nm, transmitted
- Parallelism5 arc seconds
- Cleaning
- Clear ApertureCentral 90% of diameter
- Diameter Tolerance+0/-0.10 mm
- Angle of Incidence0°
- Damage Threshold10 J/cm², 10 ns pulses @ 1064 nm

Resources & Downloads
3D Product Models
Software
20QW20-1 Zemax File(5.2 kB, ZMX)
Other
20QW20-1 RoHS Certificate(702.2 kB, PDF)
2D Product Drawings
90044996 drawing.pdf(61 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





