About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Window, High Power, Laser Line, 12.5 mm Diameter, 1064 nm


Optical Window, High Power, Laser Line, 12.5 mm Diameter, 1064 nm
Model: 05QW20-1
In Stock
Product Series Overview
Laser Line Optical WindowsThe 05QW20-1 is a Excimer Grade UV Fused Silica window, 12.5 mm in diameter and 3.0 mm thick with high damage threshold V-coating at 1064 nm.
Specifications
- Diameter12.5 mm
- MaterialExcimer Grade UV Fused Silica
- Antireflection Coating1064 nm
- Surface Flatnessλ/10 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance±0.10 mm
- Wavefront Distortionλ/20 @ 632.8 nm, transmitted
- Parallelism5 arc seconds
- Cleaning
- Clear ApertureCentral 90% of diameter
- Diameter Tolerance+0/-0.10 mm
- Angle of Incidence0°
- Damage Threshold10 J/cm², 10 ns pulses @ 1064 nm

- Diameter12.5 mm
- MaterialExcimer Grade UV Fused Silica
- Antireflection Coating1064 nm
- Surface Flatnessλ/10 @ 632.8 nm
- Surface Quality10-5 scratch-dig
- Thickness3.0 mm
- Thickness Tolerance±0.10 mm
- Wavefront Distortionλ/20 @ 632.8 nm, transmitted
- Parallelism5 arc seconds
- Cleaning
- Clear ApertureCentral 90% of diameter
- Diameter Tolerance+0/-0.10 mm
- Angle of Incidence0°
- Damage Threshold10 J/cm², 10 ns pulses @ 1064 nm

Resources & Downloads
3D Product Models
Software
05QW20-1 Zemax File(5.2 kB, ZMX)
Other
05QW20-1 RoHS Certificate(702.2 kB, PDF)
2D Product Drawings
90044996 drawing.pdf(61 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






