Optical Window, High Power, Laser Line, 12.5 mm Diameter, 532 nm

Specifications

  • Diameter
    12.5 mm
  • Material
    Excimer Grade UV Fused Silica
  • Antireflection Coating
    532 nm
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    10-5 scratch-dig
  • Thickness
    3.0 mm  
  • Thickness Tolerance
    ±0.10 mm
  • Wavefront Distortion
    λ/20 @ 632.8 nm, transmitted
  • Parallelism
    5 arc seconds
  • Cleaning
  • Clear Aperture
    Central 90% of diameter
  • Diameter Tolerance
    +0/-0.10 mm
  • Angle of Incidence
  • Damage Threshold
    10 J/cm², 10 ns pulses @ 532 nm
undefined

Resources & Downloads

3D Product Models
Software
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Precision Multi-Axis Lens PositionersLP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$764
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288