Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 13 total products
Compatibility:
Compare Description Drawings, CAD & Specs Platform SizeNumber of ActuatorsAdjustment Screw ThreadActuator LocksPlatform Thread Avail. Price
Hex-Driven Miniature Platform Mirror MountsMM-050-HEX12.7 x 12.7 mm2100 TPINo4-40 THD
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124
Hex-Driven Miniature Platform Mirror MountsMM-050-HEX-M12.7 x 12.7 mm2100 TPINoM3 THD
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124
Hex-Driven Miniature Platform Mirror MountsMM-075-HEX19.1 x 19.1 mm2100 TPINo1/4-20 (M6) CLR
In Stock
$95
Hex-Driven Miniature Platform Mirror MountsMM-075-HEX-M19.1 x 19.1 mm2100 TPINo1/4-20 (M6) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95
Hex-Driven Miniature Platform Mirror MountsP100-P-H25.4 x 25.4 mm2100 TPINo1/4-20 (M6) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
Hex-Driven Miniature Platform Mirror MountsM-P100-P-H25.4 x 25.4 mm2100 TPINo1/4-20 (M6) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78
Hex-Driven Miniature Platform Mirror MountsU50-PS25.4 x 25.4 mm2100 TPINo1/4-20 (M6) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$86
Hex-Driven Miniature Platform Mirror MountsU50-P1125.4 x 25.4 mm3100 TPINo1/4-20 (M6) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$148
Hex-Driven Miniature Platform Mirror MountsU50-PL125.4 x 25.4 mm3100 TPIYes1/4-20 (M6) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$165
Hex-Driven Miniature Platform Mirror MountsU50-P25.4 x 25.4 mm380 TPINo1/4-20 (M6) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Notes:
  1. LaserClean version U50-P1-LC available
  2. Vacuum version 9873-K-V available

Features

Miniature Platform Mounts

Miniature Platform Mounts are available in three compact sizes: 1.00-, 0.75-, and 0.50-in. These mounts cover the most frequently used OEM mirror sizes.

 

Left to Right: P100-P, MM-075, MM-050

ULTIMA® Platform Mounts

ULTIMA® Platform Mounts offer unsurpassed functionality. They feature thick front and rear plates and optimized, stiff springs to improve long-term stability and provide greater protection against vibrations. Hard carbide pads ensure smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems.

Left to Right: U200-P, U100-P, U50-P

Horizontal or Vertical Mounting

Both MM-HEX and P100-P series can be post mounted as a horizontal tip/tilt platform using the threaded hole in the center or a vertical mount using the threaded hole on the side.
U50-P ULTIMA platform mounts can also be mounted horizontally with adapter , which is already included in U50-P and U50-P1 models. 

Allen-Key Adjustment

Allen-key adjustments screws are used in the miniature platform mounts to save space and prevent unintended adjustment. For long-term stability, U50-PL and U50-PL1 feature a flexure lock built into the mount body, which exerts a tangential force on the screw to prevent rotation.
    

Dedicated Mirror Adapters

Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA series and P100-P miniature platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.