Compare Model Drawings, CAD & Specs Availability Price
Light Shield System, 12 in. (304.8 mm) Height, 6 in. (152.4 mm) Long
$49
In Stock
In Stock
Light Shield System, 12 in. (304.8 mm) Height, 12 in. (304.8 mm) Long
$73
In Stock
In Stock
Light Shield System, 12 in. (304.8 mm) Height, 24 in. (609.6 mm) Long
$106
In Stock
In Stock
Light Shield System, Connector, Shield Plate, 12 in. Height
$35
In Stock
In Stock
Light Shield System, Connector, Internal Corner, 12 in. Height
$44
In Stock
In Stock
Light Shield System, Connector, External Corner, 12 in. Height
$47
In Stock
In Stock
Light Shield System, Adjustable Light Port, 12 in. Height
$156
In Stock
In Stock
Light Shield System, Cable Port, 12 in. Height
$122
Light Shield System, 8 in. (203.2 mm) Height, 6 in. (152.4 mm) Long
$40
In Stock
In Stock
Light Shield System, 8 in. (203.2 mm) Height, 12 in. (304.8 mm) Long
$55
1 Week
1 Week
Light Shield System, 8 in. (203.2 mm) Height, 24 in. (609.6 mm) Long
$89
In Stock
In Stock
Light Shield System, Connector, Shield Plate, 8 in. Height
$29
In Stock
In Stock
Light Shield System, Connector, Internal Corner, 8 in. Height
$36
In Stock
In Stock
Light Shield System, Connector, External Corner, 8 in. Height
$39
In Stock
In Stock
Light Shield System, Adjustable Light Port, 8 in. Height
$132
In Stock
In Stock
Light Shield System, Cable Port, 8 in. Height
$100
In Stock
In Stock

Features

Protective Perimeter

ELS light shields keep your optical setup safe from unwanted guests such as undergrads, advisors.

Access Ports

ELS-LP beam ports and ELS-CP cable ports provide convenient access to the interior of the perimeter.

Easy Assembly

The ELS Light Shield corner piece easily connects two shield plates and prevents light leakage at the seam. The subtle offset in the shield makes connecting the pieces together easy and allows the elimination of seams which would otherwise allow light leakage.

Modular Design

The modular design of the ELS light shields allows them to be configured uniquely to meet most setup requirements.