Showing 4 of 4 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Beam Splitting Top Adjust Mounts9775Mirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Knob Top Adjust
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$197
Beam Splitting Top Adjust Mounts9775-KMirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Allen-Key Top Adjust
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$197
Beam Splitting Top Adjust Mounts9774Mirror Mount, Top Adjust, 1.0 in. Diameter, 2 Knob Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200
Beam Splitting Top Adjust Mounts9774-KMirror Mount, Top Adjust, 1.0 in. Diameter, 2 Allen-key Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$200

Specifications

  • Mechanism
    Kinematic
  • Number of Actuators
    2
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    80 TPI
  • Adjustments
    θx, θy
  • Optic Loading
    Front
  • Material
    Anodized Aluminum

Features

Scalloped aperture for Beam Splitting Applications

The back side of these mounts has been scalloped out to allow a larger clear aperture for beam splitting applications.

Keep Your Hands Out of Harm's Way

Top adjust mounts have their adjustment screws located above where the optic is held so that your hands never have to cross into the beam path area.
 

Alignment Pin Holes

These mounts feature alignment pin holes (shown in red) on the bottom (base) of the mount to enable keying of the position and orientation by means of dowel pins when directly mounting. (Note: Dowel pins not included with mount.) This is especially helpful in OEM applications.

Locking Adjusters

Hex-driven locking screws are available to lock the position of the optic in place for long term stability and to prevent unintended adjustments.

Side Mounting

All Beam Splitting Top Adjust Mounts can be mounted sideways via an 8-32 (M4) clearance hole (9774) or an 8-32 threaded hole (9775) to allow them to fit into areas with height restrictions. This is also useful if the actuators need to be accessed from the side rather than the top.

Accessories

Adjustment Knobs

9361 for 1 in. mount and 9365 for 0.5 in. mount

Compare Description Drawings, CAD & Specs Avail. Price
Hex-Key Adjustment Screw Knobs9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
Hex-Key Adjustment Screw Knobs9365Adjustment Knob Set, 1.5 mm Hex Key, Set of 3
$33

Additional Beam Splitting Mounts

Compare Description Drawings, CAD & Specs Avail. Price
Low Wavefront Distortion Gimbal Mirror MountsSL25.4BMGimbal Optical Mount, 1.0 in. Diameter, (2) BM Micrometers
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,199
ULTIMA® Gimbal Mirror MountsU50-G21Gimbal Mirror Mount, ULTIMA®, Center, 0.5 in., 2 Locking 100-TPI Allen-Keys
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$187
ULTIMA® Gimbal Mirror MountsU100-G2KGimbal Mirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking 100-TPI Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$271
New Focus Corner Mirror Mounts9884Mirror Mount, Pint-Sized, Corner, 1.0 in., 3 Knobs
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185