Mirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Knob Top Adjust

The 9775 Pint Sized Top Actuated Mirror Mount holds 0.5 in. (12.7 mm) diameter optics, and is ideal for use in compact spaces. It gives you easy access to both tip and tilt adjustments from the knobs on top without worrying about blocking the beam. Top and side mounting schemes are compatible with post and pedestal mounting systems. Relieved bases and thick frames ensure stability, while standard beam heights allow for easy integration into your system. Built-in locks and stiff springs increase long-term stability. 8-32 threaded mounting hole.
Specifications
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 4.3 arc sec
- Angular Range±4°
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialAluminum
- Knob, locking
- Thread Type8-32
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Weight42 g
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20UF.HR45Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm | In Stock | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | In Stock | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | |||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








